IESNA:LM-63-2002
[TEST]P951423
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32832
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3312.1 3441.8 3682.2 3953.8 4190.7 4400 4566 4675 4716.5 4758
4925.8 5071.1 5283.8 5735.2 6382.1 7151.7 7924.8 8675.5 9339.6 9879.3
10477.7 11027.7 11593.2 12124.2 12598.1 12757.2 12487.4 11825 10079.9 6494.5
2369.5 863.1 453.1 250.8 134.9 39.8 0
3312.1 3464.3 3711.6 3979.7 4225.3 4424.2 4597.2 4700.9 4744.2 4784
4932.7 5069.3 5264.8 5674.7 6302.5 7053.2 7800.3 8571.7 9246.2 9858.5
10420.6 11058.8 11595 12127.7 12622.3 12845.5 12689.8 12086.2 10470.8 7020.3
2691.2 944.3 498.1 271.5 143.6 48.4 0
3312.1 3443.6 3677 3939.9 4171.7 4372.3 4528 4630 4669.8 4687.1
4803 4958.7 5133.3 5462 6018.9 6722.8 7527.1 8338.2 9075 9676.9
10226.9 10842.6 11534.4 12217.6 12867.9 13392 13746.6 13725.8 12516.8 9216.8
4282.4 1397.5 716 401.3 188.5 62.3 0
3312.1 3424.5 3639 3882.9 4093.9 4277.2 4425.9 4515.9 4553.9 4566
4628.3 4794.3 4962.1 5157.6 5527.7 6063.8 6717.6 7450.9 8234.4 9033.5
9820.4 10640.3 11506.8 12461.5 13438.7 14203.2 14834.4 15496.9 15744.2 13708.5
8604.6 3306.9 1283.3 697 380.5 121.1 0
3312.1 3415.9 3604.4 3822.3 4017.8 4189 4332.6 4425.9 4470.9 4493.4
4524.5 4633.5 4815.1 4965.6 5152.4 5474.1 5948 6532.6 7217.5 8025.2
8974.7 10047 11171.2 12475.3 13622 14754.9 15920.6 17335.4 18959.5 19320.9
16218.1 9974.4 4273.7 1925 940.9 368.4 0
3312.1 3393.4 3549.1 3730.7 3914 4085.2 4230.5 4341.2 4405.2 4451.9
4488.2 4557.4 4697.5 4875.6 5024.4 5197.3 5486.2 5908.2 6482.4 7136.2
7885.1 8720.4 9644 10709.4 11930.5 13428.3 15208 17349.2 20277.4 23032.6
22892.5 18367.9 10908.3 4664.6 1617.1 363.2 0
3312.1 3391.7 3542.1 3728.9 3901.9 4069.7 4216.7 4330.8 4400 4450.2
4486.5 4555.7 4687.1 4861.8 5017.5 5187 5453.3 5835.5 6411.5 7013.4
7784.8 8544 9450.3 10489.8 11723 13224.2 15005.7 17160.7 20095.8 23022.2
22959.9 18508 11128 4796.1 1653.5 371.9 0
3312.1 3377.8 3502.4 3656.3 3818.9 3978 4133.7 4261.6 4349.8 4417.3
4484.8 4573 4671.5 4764.9 4894.7 5076.3 5285.5 5548.4 5942.8 6491
7163.8 7957.7 8912.4 10085.1 11470.5 13073.8 14841.4 16775 19103 21204.4
20844.7 16664.3 9903.5 3912.3 1169.2 231.8 0
3312.1 3369.2 3457.4 3585.4 3728.9 3877.7 4033.3 4173.4 4289.3 4393.1
4495.1 4605.8 4697.5 4775.3 4873.9 4991.5 5188.7 5475.8 5920.3 6551.6
7390.4 8447.2 9690.7 11072.7 12501.3 14002.5 15562.6 17235.1 18904.1 19431.6
17738.4 12625.8 5934.1 2087.6 831.9 328.6 0
3312.1 3345 3405.5 3497.2 3614.8 3748 3896.7 4035.1 4163.1 4289.3
4413.8 4538.4 4643.9 4742.5 4844.5 4960.4 5136.8 5427.4 5920.3 6645
7646.4 8870.9 10216.5 11608.8 13040.9 14504.1 16034.8 17416.7 18025.5 16842.5
13009.8 6529.1 1966.5 833.6 489.5 247.3 0
3312.1 3338.1 3376.1 3447 3538.7 3651.1 3772.2 3901.9 4028.1 4157.9
4298 4443.2 4588.5 4714.8 4854.9 5019.2 5261.3 5652.2 6245.4 7087.7
8305.4 9732.2 11396.1 13111.8 14915.7 16423.9 17662.3 18065.3 16930.7 13578.8
8459.3 3351.9 1004.9 415.1 200.6 65.7 0
3312.1 3327.7 3358.8 3419.3 3509.3 3600.9 3720.3 3843.1 3965.9 4087
4228.8 4382.7 4536.6 4676.7 4841 5024.4 5295.9 5666 6217.8 7013.4
8106.5 9497 11093.4 12722.7 14223.9 15377.5 15955.2 15600.6 14045.8 10685.2
6110.5 2329.7 807.7 330.3 143.6 29.4 0
3312.1 3322.5 3341.5 3405.5 3483.3 3578.5 3680.5 3791.2 3908.8 4021.2
4149.2 4294.5 4432.9 4573 4723.4 4901.6 5119.5 5422.2 5818.2 6350.9
7115.4 8154.9 9398.4 10657.6 11712.6 12307.6 12210.7 11377.1 9868.9 7359.3
4040.3 1553.1 607.1 302.7 192 72.6 0
3312.1 3303.5 3324.2 3376.1 3448.7 3538.7 3637.3 3734.1 3827.5 3908.8
3998.7 4081.8 4157.9 4218.4 4244.3 4240.9 4199.4 4123.3 4028.1 3938.2
3855.2 3820.6 3820.6 3751.4 3471.2 2931.6 2241.5 1625.8 1210.7 939.2
754.1 622.6 515.4 408.2 269.8 114.2 0
3312.1 3294.8 3313.8 3374.4 3453.9 3542.1 3637.3 3730.7 3820.6 3877.7
3905.3 3896.7 3862.1 3786 3664.9 3505.8 3313.8 3102.8 2878 2622
2373 2132.5 1902.5 1689.8 1496.1 1342.1 1205.5 1105.2 1010.1 909.7
787 665.9 529.2 390.9 236.9 107.2 0
3312.1 3284.4 3317.3 3379.6 3464.3 3559.4 3668.4 3768.7 3829.2 3853.5
3824.1 3749.7 3656.3 3537 3407.2 3255 3066.5 2853.8 2623.7 2381.6
2142.9 1919.8 1724.4 1558.3 1411.3 1290.3 1188.2 1129.4 1055 958.2
837.1 672.8 520.6 370.1 214.5 110.7 0
3312.1 3282.7 3319 3395.1 3486.8 3599.2 3711.6 3789.5 3825.8 3820.6
3779.1 3718.6 3613.1 3469.5 3303.5 3135.7 2957.5 2751.7 2523.4 2289.9
2073.7 1893.9 1733 1594.7 1468.4 1356 1290.3 1229.7 1231.4 1240.1
1158.8 1011.8 899.4 698.7 484.3 323.4 0
3312.1 3291.4 3336.3 3417.6 3533.5 3644.2 3732.4 3801.6 3824.1 3818.9
3784.3 3709.9 3585.4 3433.2 3255 3068.2 2836.5 2587.4 2345.3 2129.1
1945.8 1791.8 1662.1 1549.7 1439 1340.4 1257.4 1356 1546.2 1631
1587.7 1518.6 1456.3 1176.1 942.6 669.3 0
3312.1 3293.1 3348.4 3445.3 3556 3671.9 3754.9 3805 3820.6 3817.1
3786 3715.1 3597.5 3448.7 3232.5 2983.5 2692.9 2419.7 2156.8 1954.4
1767.6 1625.8 1508.2 1414.8 1323.1 1202 1252.2 1376.7 1440.7 1411.3
1335.2 1330 1157.1 946.1 800.8 569 0
3312.1 3294.8 3357.1 3460.9 3581.9 3689.2 3765.3 3808.5 3825.8 3820.6
3789.5 3727.2 3635.5 3486.8 3251.6 2943.7 2603 2277.8 1995.9 1764.2
1575.6 1444.2 1350.8 1273 1150.2 1127.7 1193.4 1267.8 1243.6 1174.4
1120.8 1067.1 873.4 714.3 603.6 427.2 0
3312.1 3296.5 3364 3473 3604.4 3706.4 3784.3 3829.2 3851.7 3846.5
3810.2 3760.1 3668.4 3498.9 3239.5 2902.2 2521.7 2142.9 1823 1596.4
1440.7 1330 1248.7 1167.5 1062 1091.4 1151.9 1186.5 1148.4 1269.5
1165.7 1041.2 781.8 631.3 520.6 320 0
3312.1 3303.5 3367.5 3476.4 3599.2 3713.4 3791.2 3836.2 3862.1 3863.8
3837.9 3792.9 3704.7 3542.1 3277.5 2928.1 2526.9 2130.8 1802.2 1577.4
1432.1 1321.4 1238.4 1150.2 1048.1 1079.2 1138.1 1172.6 1132.9 1259.1
1165.7 949.5 755.8 624.4 518.9 250.8 0
